NEMA08-AMT112S Series
4 mm Shaft, NEMA 08 Stepper Motor with Programmable Resolution Incremental Encoder


Combining a compact NEMA 08 stepper motor with CUI’s AMT11 incremental encoder, the NEMA08-AMT112S series is a highly reliable motor and motion control feedback solution in one convenient package. The series features up to 4 oz-in (0.028 N-m) of holding torque, incremental resolutions up to 4096 PPR, and a digitally set zero position. The encoder is fully programmable via CUI’s AMT Viewpoint™ software without having to remove the encoder from the motor and in combination with the motor, it provides closed-loop feedback when paired with a controller for a complete servo system.

Specifications

  • Frame Size
    NEMA 08
  • Shaft Ø (mm)
    4
  • Step Angle (°)
    1.8
  • Operating Temp MIN (°C)
    -20
  • Operating Temp MAX (°C)
    50
  • Rated Voltage (Vdc)
    24 ~ 48

Available Models

Model Number Max Holding Torque (oz-in) Current/Phase (A) Resistance/Phase (Ω±10%) Inductance/Phase (mH±20%) Max Optimal Speed (RPS) Length (in) Stock Check Sample Request RFQ
NEMA08-13-01D-AMT112S 3 0.6 6.5 1.7 1 1.3 Stock Check NEMA08-13-01D-AMT112S Sample Request Request a Quote
NEMA08-17-01D-AMT112S 4 0.8 5.4 1.5 1 1.7 Stock Check NEMA08-17-01D-AMT112S Sample Request Request a Quote

Related Products



AMT11 Series

28 mm, 48 ~ 4096 PPR, Incremental, Capacitive Modular Encoder


AMT-17C-1-036-USB

AMT Viewpoint™ Programming Cable, USB to 17 pin, Round Multiple Conductor 28 AWG Wires, Locking


AMT-17C-1-036

Cable w/ 17 Pin Connector, Shielded Twisted Pair 28 AWG Wires, Locking