NEMA11-AMT112S Series
5 mm Shaft, NEMA 11 Stepper Motor with Programmable Resolution Incremental Encoder


Combining a compact NEMA 11 stepper motor with CUI’s AMT11 incremental encoder, the NEMA11-AMT112S series is a highly reliable motor and motion control feedback solution in one convenient package. The series features up to 16.6 oz-in (0.12 N-m) of holding torque, incremental resolutions up to 4096 PPR, and a digitally set zero position. The encoder is fully programmable via CUI’s AMT Viewpoint™ software without having to remove the encoder from the motor and in combination with the motor, it provides closed-loop feedback when paired with a controller for a complete servo system.

Specifications

  • Frame Size
    NEMA 11
  • Shaft Ø (mm)
    5
  • Step Angle (°)
    1.8
  • Operating Temp MIN (°C)
    -20
  • Operating Temp MAX (°C)
    50
  • Rated Voltage (Vdc)
    24 ~ 48

Available Models

Model Number Max Holding Torque (oz-in) Current/Phase (A) Resistance/Phase (Ω±10%) Inductance/Phase (mH±20%) Max Optimal Speed (RPS) Length (in) Stock Check Sample Request RFQ
NEMA11-13-01D-AMT112S 9.2 0.67 5.6 3.08 16 1.26 Stock Check NEMA11-13-01D-AMT112S Sample Request Request a Quote
NEMA11-18-01D-AMT112S 13.7 0.67 7.1 4.79 13 1.77 Stock Check NEMA11-18-01D-AMT112S Sample Request Request a Quote
NEMA11-18-02D-AMT112S 12 1.3 1.3 0.63 44 1.77 Stock Check NEMA11-18-02D-AMT112S Sample Request Request a Quote
NEMA11-20-01D-AMT112S 16.6 0.67 8.6 6.16 11 2.01 Stock Check NEMA11-20-01D-AMT112S Sample Request Request a Quote
NEMA11-20-02D-AMT112S 16.6 1.3 1.9 1.46 22 2.01 Stock Check NEMA11-20-02D-AMT112S Sample Request Request a Quote

Related Products



AMT11 Series

28 mm, 48 ~ 4096 PPR, Incremental, Capacitive Modular Encoder


AMT-17C-1-036-USB

AMT Viewpoint™ Programming Cable, USB to 17 pin, Round Multiple Conductor 28 AWG Wires, Locking


AMT-17C-1-036

Cable w/ 17 Pin Connector, Shielded Twisted Pair 28 AWG Wires, Locking