NEMA14-AMT112S Series
5 mm Shaft, NEMA 14 Stepper Motor with Programmable Resolution Incremental Encoder


Combining a compact NEMA 14 stepper motor with CUI’s AMT11 incremental encoder, the NEMA14-AMT112S series is a highly reliable motor and motion control feedback solution in one convenient package. The series features up to 7.5 oz-in (0.052 N-m) of holding torque, incremental resolutions up to 4096 PPR, and a digitally set zero position. The encoder is fully programmable via CUI’s AMT Viewpoint™ software without having to remove the encoder from the motor and in combination with the motor, it provides closed-loop feedback when paired with a controller for a complete servo system.

Specifications

  • Frame Size
    NEMA 14
  • Shaft Ø (mm)
    5
  • Step Angle (°)
    1.8
  • Operating Temp MIN (°C)
    -20
  • Operating Temp MAX (°C)
    50
  • Rated Voltage (Vdc)
    24 ~ 48

Available Models

Model Number Max Holding Torque (oz-in) Current/Phase (A) Resistance/Phase (Ω±10%) Inductance/Phase (mH±20%) Max Optimal Speed (RPS) Length (in) Stock Check Sample Request RFQ
NEMA14-10-04D-AMT112S 7.5 0.45 3.8 2.32 30 1.02 Stock Check NEMA14-10-04D-AMT112S Sample Request Request a Quote
NEMA14-10-08D-AMT112S 7.5 0.35 8.5 5.77 20 1.02 Stock Check NEMA14-10-08D-AMT112S Sample Request Request a Quote

Related Products



AMT11 Series

28 mm, 48 ~ 4096 PPR, Incremental, Capacitive Modular Encoder


AMT-17C-1-036-USB

AMT Viewpoint™ Programming Cable, USB to 17 pin, Round Multiple Conductor 28 AWG Wires, Locking


AMT-17C-1-036

Cable w/ 17 Pin Connector, Shielded Twisted Pair 28 AWG Wires, Locking