NEMA17-AMT112S Series
5 mm Shaft, NEMA 17 Stepper Motor with Programmable Resolution Incremental Encoder


Combining a compact NEMA 17 stepper motor with CUI’s AMT11 incremental encoder, the NEMA17-AMT112S series is a highly reliable motor and motion control feedback solution in one convenient package. The series features more holding torque than standard NEMA 17 motors up to 110 oz-in (0.77 N-m) and is custom wound for high speed or low speed applications. Offering incremental resolutions up to 4096 PPR and a digitally set zero position, the encoder is fully programmable via CUI’s AMT Viewpoint™ software without having to remove the encoder from the motor and in combination with the motor, it provides closed-loop feedback when paired with a controller for a complete servo system.

Specifications

  • Frame Size
    NEMA 17
  • Shaft Ø (mm)
    5
  • Step Angle (°)
    1.8
  • Operating Temp MIN (°C)
    -20
  • Operating Temp MAX (°C)
    50
  • Rated Voltage (Vdc)
    24 ~ 48

Available Models

Model Number Max Holding Torque (oz-in) Current/Phase (A) Resistance/Phase (Ω±10%) Inductance/Phase (mH±20%) Max Optimal Speed (RPS) Length (in) Stock Check Sample Request RFQ
NEMA17-13-04SD-AMT112S 42 0.67 9.9 12.52 6 1.34 Stock Check NEMA17-13-04SD-AMT112S Sample Request Request a Quote
NEMA17-13-04PD-AMT112S 42 1.33 2.5 3.09 11 1.34 Stock Check NEMA17-13-04PD-AMT112S Sample Request Request a Quote
NEMA17-16-06SD-AMT112S 63 0.7 10.8 21.84 3 1.58 Stock Check NEMA17-16-06SD-AMT112S Sample Request Request a Quote
NEMA17-16-06PD-AMT112S 63 1.4 2.7 5.46 6 1.58 Stock Check NEMA17-16-06PD-AMT112S Sample Request Request a Quote
NEMA17-19-07SD-AMT112S 83 2.1 1.3 9.36 5 1.89 Stock Check NEMA17-19-07SD-AMT112S Sample Request Request a Quote
NEMA17-19-07PD-AMT112S 83 1.05 5.2 2.34 5 1.89 Stock Check NEMA17-19-07PD-AMT112S Sample Request Request a Quote
NEMA17-23-01D-AMT112S 110 2 2 2.91 7 2.34 Stock Check NEMA17-23-01D-AMT112S Sample Request Request a Quote

Related Products



AMT11 Series

28 mm, 48 ~ 4096 PPR, Incremental, Capacitive Modular Encoder


AMT-17C-1-036-USB

AMT Viewpoint™ Programming Cable, USB to 17 pin, Round Multiple Conductor 28 AWG Wires, Locking


AMT-17C-1-036

Cable w/ 17 Pin Connector, Shielded Twisted Pair 28 AWG Wires, Locking