NEMA23-AMT112S Series
6.35 mm Shaft, NEMA 23 Stepper Motor with Programmable Resolution Incremental Encoder


Combining a compact NEMA 23 stepper motor with CUI’s AMT11 incremental encoder, the NEMA23-AMT112S series is a highly reliable motor and motion control feedback solution in one convenient package. The series features up to 270 oz-in (1.90 N-m) of holding torque, incremental resolutions up to 4096 PPR, and a digitally set zero position. The encoder is fully programmable via CUI’s AMT Viewpoint™ software without having to remove the encoder from the motor and in combination with the motor, it provides closed-loop feedback when paired with a controller for a complete servo system.

Specifications

  • Frame Size
    NEMA 23
  • Shaft Ø (mm)
    6.35
  • Step Angle (°)
    1.8
  • Operating Temp MIN (°C)
    -20
  • Operating Temp MAX (°C)
    50
  • Rated Voltage (Vdc)
    24 ~ 80

Available Models

Model Number Max Holding Torque (oz-in) Current/Phase (A) Resistance/Phase (Ω±10%) Inductance/Phase (mH±20%) Max Optimal Speed (RPS) Length (in) Stock Check Sample Request RFQ
NEMA23-17-01PD-AMT112S 85 2.8 0.7 1.15 11 1.74 Stock Check NEMA23-17-01PD-AMT112S Sample Request Request a Quote
NEMA23-17-01SD-AMT112S 85 1.4 2.8 4.1 6 1.74 Stock Check NEMA23-17-01SD-AMT112S Sample Request Request a Quote
NEMA23-17-15PD-AMT112S 85 4.2 0.3 0.39 24 1.74 Stock Check NEMA23-17-15PD-AMT112S Sample Request Request a Quote
NEMA23-17-15SD-AMT112S 85 2.1 1.2 2.18 13 1.74 Stock Check NEMA23-17-15SD-AMT112S Sample Request Request a Quote
NEMA23-22-02PD-AMT112S 170 4.2 0.5 1.2 9 2.22 Stock Check NEMA23-22-02PD-AMT112S Sample Request Request a Quote
NEMA23-22-02SD-AMT112S 170 2.1 1.8 4.8 3 2.22 Stock Check NEMA23-22-02SD-AMT112S Sample Request Request a Quote
NEMA23-31-01PD-AMT112S 270 2.8 1.1 3.82 5 3.1 Stock Check NEMA23-31-01PD-AMT112S Sample Request Request a Quote
NEMA23-31-01SD-AMT112S 270 1.4 4.5 12.76 2 3.1 Stock Check NEMA23-31-01SD-AMT112S Sample Request Request a Quote

Related Products



AMT11 Series

28 mm, 48 ~ 4096 PPR, Incremental, Capacitive Modular Encoder


AMT-17C-1-036-USB

AMT Viewpoint™ Programming Cable, USB to 17 pin, Round Multiple Conductor 28 AWG Wires, Locking


AMT-17C-1-036

Cable w/ 17 Pin Connector, Shielded Twisted Pair 28 AWG Wires, Locking