Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Power Filters
Ac-Dc Power Filters
Active
EMC-30 Series
Active
Ac-Dc EMC Filter
hero-arrow_left
hero-arrow_right
Datasheet
All Models
Overview
30 dB Ac-line noise filtering (150 kHz~1 GHz)
CISPR22 EN 55022 Class B compliant
Wide input voltage range
-40 to +85°C temperature range
Safety & Compliance
Documents
RoHS & REACH
Specifications
Current Rating (A)
1.5
Operating Freq. (Hz)
47 ~ 63
Operating Temp Range (°C)
-40 ~ 85
ALL MODELS
Model Number
Mounting Style
Dimensions LxWxH (mm)
3D Model
PCB Footprint
Stock Check
Sample Request
RFQ
EMC-30
PCB
53.8 x 28.8 x 19
EMC-30-T
Chassis
76 x 31.5 x 27.8
--
EMC-30-DIN
DIN Rail
76 x 31.5 x 32.4
--