Active

VFM-10A Series

Dc-Dc EMI Filter

VFM-10A Series
VFM-10A Bottom View

Overview

Safety & Compliance

Documents

Specifications

  • Input Voltage (Vdc)
     
    0 ~ 75
  • Current Rating (A)
     
    10
  • Mounting Style
     
    PCB
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.7
  • Operating Temp Range (°C)
     
    -40 ~ 100

ALL MODELS

Model Number Mounting Style Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
VFM-10A PCB 50.8 x 25.4 x 11.7 3D Model Stock Check VFM-10A Sample Request Request a Quote