Active

VFM-25C Series

Dc-Dc EMI Filter

Overview

Safety & Compliance

Documents

Specifications

  • Input Voltage (Vdc)
     
    0 ~ 36
  • Current Rating (A)
     
    25
  • Mounting Style
     
    Chassis
  • Dimensions LxWxH (mm)
     
    103.2 x 79 x 22.7
  • Operating Temp Range (°C)
     
    -40 ~ 100

ALL MODELS

Model Number Mounting Style Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
VFM-25C Chassis Mount 103.2 x 79 x 22.7 3D Model Stock Check VFM-25C Sample Request Request a Quote