Discontinued

PBK-1-B Series

1 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    1.38 x 0.98 x 0.51
  • Dimensions LxWxH (mm)
     
    35 x 25 x 13

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBK-1-5-B 1 5 0.2 UL/cUL, CE Stock Check PBK-1-5-B
PBK-1-9-B 1 9 0.11 CE, UL/cUL Stock Check PBK-1-9-B
PBK-1-12-B 1 12 0.083 CE, UL/cUL Stock Check PBK-1-12-B
PBK-1-15-B 1 15 0.066 CE, UL/cUL Stock Check PBK-1-15-B
PBK-1-24-B 1 24 0.042 CE, UL/cUL Stock Check PBK-1-24-B