Recommended Replacement
Datasheet
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VSK-S1-3R3U | 1 | 3.3 | 0.3 | UL/cUL, CE |
VSK-S1-5U | 1 | 5 | 0.2 | UL/cUL, CE |
VSK-S1-9U | 1 | 9 | 0.111 | UL/cUL, CE |
VSK-S1-12U | 1 | 12 | 0.083 | UL/cUL, CE |
VSK-S1-15U | 1 | 15 | 0.067 | UL/cUL, CE |
VSK-S1-24U | 1 | 24 | 0.042 | UL/cUL, CE |