Discontinued Product Icon

EMMA 15W Series

Multi-Blade Ac-Dc Wall Plug

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    3.2 x 1.9 x 1.7
  • Dimensions LxWxH (mm)
     
    80.6 x 47.9 x 43.3

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
EMMA050200-P5P-IC 10 5 2 UL/cUL, TUV, CE, FCC Stock Check EMMA050200-P5P-IC
EMMA120110-P5P-IC 13.2 12 1.1 TUV, UL/cUL, CE, FCC Stock Check EMMA120110-P5P-IC
EMMA150100-P5P-IC 15 15 1 TUV, UL/cUL, CE, FCC Stock Check EMMA150100-P5P-IC
EMMA240063-P5P-IC 15 24 0.63 TUV, UL/cUL, CE, FCC Stock Check EMMA240063-P5P-IC