The EMMA 30 W medical wall plug-in ac-dc power supply series with interchangeable ac blades is certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Designed for global use, these medical power supplies include plug options for the United States, Europe, the United Kingdom, and Australia, making them ideal for hospital, home healthcare, and dental applications where reliability and regulatory compliance are major concerns.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
EMMA050400-P5P-IC | 20 | 5 | 4 | UL/cUL, TUV, CE, FCC |
EMMA090300-P5P-IC | 30 | 9 | 3.3 | UL/cUL, TUV, CE, FCC |
EMMA120250-P5P-IC | 30 | 12 | 2.5 | UL/cUL, TUV, CE, FCC |
EMMA150200-P5P-IC | 30 | 15 | 2 | UL/cUL, TUV, CE, FCC |
EMMA180167-P5P-IC | 30 | 18 | 1.67 | UL/cUL, TUV, CE, FCC |
EMMA240125-P5P-IC | 30 | 24 | 1.25 | UL/cUL, TUV, CE, FCC |