Discontinued Product Icon

ETMA 110W U Series

Three Prong (C14) Ac-Dc Desktop Adapter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

ETMA 110W U Series
ETMA 110W U Series Alternative Version

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    6.7 x 2.6 x 1.5
  • Dimensions LxWxH (mm)
     
    170 x 64.8 x 38.5
  • Protections
     
    Over Voltage, Overload, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
ETMA120750U 90 12 7.5 UL/cUL, CE, Nemko, FCC Stock Check ETMA120750U
ETMA135667U 90 13.5 6.67 UL/cUL, CE, Nemko, FCC --
ETMA150667U 100 15 6.67 UL/cUL, CE, Nemko, FCC Stock Check ETMA150667U
ETMA190580U 110 19 5.8 UL/cUL, CE, Nemko, FCC --
ETMA200550U 110 20 5.5 UL/cUL, CE, Nemko, FCC --
ETMA240460U 110 24 4.6 UL/cUL, CE, Nemko, FCC Stock Check ETMA240460U