The ETSA 150W U series is a 150 W desktop ac-dc power supply designed to meet the Level VI efficiency standards that went into effect in the US in 2016. Featuring active power factor correction, a range of safety approvals, and no-load power consumption less than 0.15 W, this desktop adapter series is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
ETSA1201167U | 140 | 12 | 11.67 | UL/cUL |
ETSA160938U | 150 | 16 | 9.38 | UL/cUL |
ETSA190790U | 150 | 19 | 7.9 | UL/cUL |
ETSA240625U | 150 | 24 | 6.25 | UL/cUL |
ETSA360417U | 150 | 36 | 4.17 | UL/cUL |
ETSA480313U | 150 | 48 | 3.13 | UL/cUL |