Active

SDI200-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDI200-U Series
SDI200-U Series with Cord
SDI200-U Series Back View

Overview

  • 189 ~ 200 W
  • 12 ~ 56 Vdc output options
  • Power factor correction (PFC)

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, FCC, PSE, UKCA, UL/cUL

Documents

Description

The SDI200-U series is a 200 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the new UL/cUL 62368-1 standard for ICT and AV equipment. Featuring no-load power consumption as low as 0.15 W, the SDI200-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    7.21 x 3.19 x 1.67
  • Dimensions LxWxH (mm)
     
    183.2 x 81 x 42.3
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI200-12-U 200 12 16 UL/cUL, PSE, FCC, CE, UKCA 3D Model Stock Check SDI200-12-U Sample Request Request a Quote
SDI200-13.5-U 189 13.5 14 UL/cUL, PSE, FCC, CE, UKCA 3D Model Stock Check SDI200-13.5-U Sample Request Request a Quote
SDI200-19-U 200 19 10.5 UL/cUL, PSE, FCC, CE, UKCA 3D Model Stock Check SDI200-19-U Sample Request Request a Quote
SDI200-24-U 200 24 8.3 UL/cUL, PSE, FCC, CE, UKCA 3D Model Stock Check SDI200-24-U Sample Request Request a Quote
SDI200-48-U 200 48 4.17 UL/cUL, PSE, FCC, CE, UKCA 3D Model Stock Check SDI200-48-U Sample Request Request a Quote
SDI200-56-U 200 56 3.58 UL/cUL, PSE, FCC, CE, UKCA 3D Model Stock Check SDI200-56-U Sample Request Request a Quote