The SDI40-U series is a 40 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.075 W, the SDI40-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI40-12-U | 36 | 12 | 3 | UL/cUL, PSE |
SDI40-15-U | 40.5 | 15 | 2.7 | UL/cUL, PSE |
SDI40-19-U | 39.9 | 19 | 2.1 | UL/cUL, PSE |
SDI40-24-U | 40.8 | 24 | 1.7 | UL/cUL, PSE |