SDI50-UD Series

50 W, DoE Level VI & CoC Tier 2 Efficiency, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDI50-UD Series
SDI50-UD Series
SDI50-UD Front View
SDI50-UD Back View
SDI50-UD with Cord

The SDI50-UD series is a 50 W desktop ac-dc power supply designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements.  Featuring a range of safety approvals and no-load power consumption less than 0.15 W, the SDI50-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Features


  • Up to 50 W continuous power
  • IEC 62368-1 and 60950-1 compliant
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.15 W
  • Meets NRCan, ErP 2011 Phase II
  • Universal input voltage range
  • Over voltage and short circuit protections
  • UL/cUL, GS, and PSE safety approvals
  • Class II construction
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Safety Standards
     
    60950-1, 62368-1
  • Dimensions LxWxH (in)
     
    4.528 x 2.087 x 1.496
  • Dimensions LxWxH (mm)
     
    115 x 53 x 38

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI50-9-UD 45 9 5 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI50-9-UD Sample Request Request a Quote
SDI50-12-UD 50 12 4.2 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI50-12-UD Sample Request Request a Quote
SDI50-15-UD 50 15 3.34 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI50-15-UD Sample Request Request a Quote
SDI50-18-UD 50 18 2.78 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI50-18-UD Sample Request Request a Quote
SDI50-19-UD 50 19 2.64 UL/cUL, GS, PSE, CE, FCC 3D Model -- Sample Request Request a Quote
SDI50-24-UD 50 24 2.1 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI50-24-UD Sample Request Request a Quote
SDI50-48-UD 50 48 1.05 UL/cUL, GS, CE, FCC 3D Model Stock Check SDI50-48-UD Sample Request Request a Quote