SWI10-E-USB Series

10 W, DoE Level VI & CoC Tier 2 Efficiency, USB Inlet, EU Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

SWI10-E-USB Series
SWI10-E-USB Series Blade View

The SWI10-E-USB series is a 10 W EU wall power adapter designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements.  Featuring an integrated USB connector and no load power consumption less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Features


  • Up to 10 W continuous power
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.075 W
  • Universal input voltage range
  • Ultra-compact case
  • Integrated USB Type A connector
  • Over current, over voltage, and short circuit protections
  • CE and GS safety approvals
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Safety Standards
     
    60950-1
  • Dimensions LxWxH (in)
     
    2.74 x 1.52 x 0.93
  • Dimensions LxWxH (mm)
     
    69.6 x 38.5 x 23.5

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SWI10-5-E-I38 10 5 2 GS, CE Stock Check SWI10-5-E-I38 Sample Request Request a Quote