Active Product Icon

SWM30-N Series

North America Blade Ac-Dc Wall Plug

SWM30-N Series
SWM30-N Series Alternate View 1
SWM30-N Series Alternate View 2

Overview

  • 20 ~ 36 W
  • 5 ~ 48 Vdc output options
  • No-load power consumption < 0.1 W
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - FCC, PSE, UL/cUL

Documents

Description

The SWM30-N series is a 30 W North American medical wall power adapter certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency and no-load power consumption less than 0.1 W, this ac-dc power supply is a continuation of CUI’s initiative to provide customers with the most efficient power solutions for medical, dental, and home healthcare equipment.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    2.99 x 1.69 x 1.16
  • Dimensions LxWxH (mm)
     
    75.9 x 42.9 x 29.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWM30-5-NV 20 5 4 PSE, UL/cUL, FCC 3D Model Stock Check SWM30-5-NV Sample Request Request a Quote
SWM30-9-NV 27 9 3 PSE, UL/cUL, FCC 3D Model -- Sample Request Request a Quote
SWM30-12-NV 36 12 3 PSE, UL/cUL, FCC 3D Model Stock Check SWM30-12-NV Sample Request Request a Quote
SWM30-15-NV 30 15 2 PSE, UL/cUL, FCC 3D Model -- Sample Request Request a Quote
SWM30-18-NV 30 18 1.66 PSE, UL/cUL, FCC 3D Model -- Sample Request Request a Quote
SWM30-24-NV 36 24 1.5 PSE, UL/cUL, FCC 3D Model Stock Check SWM30-24-NV Sample Request Request a Quote
SWM30-36-NV 30 36 0.83 PSE, UL/cUL, FCC 3D Model -- Sample Request Request a Quote
SWM30-48-NV 30 48 0.62 PSE, UL/cUL, FCC 3D Model -- Sample Request Request a Quote