Product Icon SWM6-E-USB Series

6 W, Medical, DoE Level VI & CoC Tier 2 Efficiency, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

SWM6-E-USB Series
SWM6-E-USB Series Alternate USB Port View1
SWM6-E-USB Series Vertical Orientation
SWM6-E-USB Series Vertical Orientation 2

The SWM6-E-USB series is a 6 W European medical wall power adapter with an integrated USB connector certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency and no-load power consumption less than 0.075 W, this ac-dc power supply is a continuation of CUI’s initiative to provide customers with the most efficient power solutions for medical, dental, and home healthcare equipment.

Features


  • Up to 6 W continuous power
  • Universal input voltage range
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.075 W
  • Over voltage and short circuit protections
  • Medical 60601-1 edition 3.1 safety approvals
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications
  • Class II construction

Options


  • Horizontal and vertical orientations

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Safety Standards
     
    60601
  • Dimensions (mm)
     
    53 x 41 x 46
    (Vertical)
  • Dimensions (mm)
     
    55 x 27 x 55
    (Horizontal)

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SWM6-5-E-I38 6 5 1.2 CE, TUV Stock Check SWM6-5-E-I38 Sample Request Request a Quote
SWM6-6-E-I38 6 6 1 CE, TUV -- Sample Request Request a Quote
SWM6-9-E-I38 6 9 0.66 CE, TUV -- Sample Request Request a Quote
SWM6-12-E-I38 6 12 0.5 CE, TUV -- Sample Request Request a Quote