VAD10-D48 Series
36~75 Vdc Input Range, 10 W, Single/Dual Output


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
    31.75 x 20.32 x 10.16

Available Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VAD10-D48-S2R5 36 ~ 75 7.5 2.5 3 -- -- -- -- Request a Quote
VAD10-D48-S3R3 36 ~ 75 10 3.3 3 -- -- -- -- Request a Quote
VAD10-D48-S5 36 ~ 75 10 5 2 -- -- -- -- Request a Quote
VAD10-D48-S12 36 ~ 75 10 12 0.84 -- -- -- -- Request a Quote
VAD10-D48-S15 36 ~ 75 10 15 0.66 -- -- -- -- Request a Quote
VAD10-D48-D12 36 ~ 75 10 12 0.42/ 0.42 -- -- -- -- Request a Quote
VAD10-D48-D15 36 ~ 75 10 15 0.33/ 0.33 -- -- -- -- Request a Quote