VBED15-D12 Series
9~18 Vdc Input Range, 15 W, Single/Dual Output
Specifications
-
Package TypeDIP
-
Dimensions LxWxH (in)2 x 1 x 0.4
-
Dimensions LxWxH (mm)50.8 x 25.4 x 10.16
Available Models
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VBED15-D12-S3R3 | 9 ~ 18 | 9.9 | 3.3 | 3 |
VBED15-D12-S5 | 9 ~ 18 | 15 | 5 | 3 |
VBED15-D12-S12 | 9 ~ 18 | 15 | 12 | 1.25 |
VBED15-D12-S15 | 9 ~ 18 | 15 | 15 | 1 |
VBED15-D12-D5 | 9 ~ 18 | 15 | 5/ -5 | 1.5/ 1.5 |
VBED15-D12-D12 | 9 ~ 18 | 15 | 12/ -12 | 0.63/ 0.63 |
VBED15-D12-D15 | 9 ~ 18 | 15 | 15/ -15 | 0.5/ 0.5 |