VBED15-D24 Series
18~36 Vdc Input Range, 15 W, Single/Dual Output


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    2 x 1 x 0.4
  • Dimensions LxWxH (mm)
    50.8 x 25.4 x 10.16

Available Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check RFQ
VBED15-D24-S3R3 18 ~ 36 9.9 3.3 3 -- -- -- -- Request a Quote
VBED15-D24-S5 18 ~ 36 15 5 3 -- -- -- -- Request a Quote
VBED15-D24-S12 18 ~ 36 15 12 1.25 -- -- -- -- Request a Quote
VBED15-D24-S15 18 ~ 36 15 15 1 -- -- -- -- Request a Quote
VBED15-D24-D5 18 ~ 36 15 5/ -5 1.5/ 1.5 -- -- -- -- Request a Quote
VBED15-D24-D12 18 ~ 36 15 12/ -12 0.63/ 0.63 -- Stock Check VBED15-D24-D12 -- -- Request a Quote
VBED15-D24-D15 18 ~ 36 15 15/ -15 0.5/ 0.5 -- -- -- -- Request a Quote