VFB200 Series
200 W, 2:1 Input Range, Single Regulated Output, 4.60"x2.40"x0.50"


Specifications

  • Regulation
    Yes
  • Package Type
    DIP
  • Isolation (Vdc)
    1500
  • Dimensions LxWxH (in)
    4.6 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
    116.84 x 60.96 x 12.7

Available Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VFB200-D48-S2R5 36 ~ 75 100 2.5 40 -- -- -- -- Request a Quote
VFB200-D48-S3R3 36 ~ 75 132 3.3 40 -- -- -- -- Request a Quote
VFB200-D48-S5 36 ~ 75 200 5 40 -- -- -- -- Request a Quote
VFB200-D48-S12 36 ~ 75 200 12 17 -- -- -- -- Request a Quote
VFB200-D48-S15 36 ~ 75 200 15 13.3 -- -- -- -- Request a Quote
VFB200-D48-S24 36 ~ 75 200 24 8.4 -- -- -- -- Request a Quote
VFB200-D48-S48 36 ~ 75 200 48 4.2 -- -- -- -- Request a Quote