VAS3-S5 Series
5 Vdc Input, 3 W, Single/Dual Output


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
    31.75 x 20.32 x 10.16

Available Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VAS3-S5-S5 4.5 ~ 5.5 3 5 0.6 -- -- -- -- Request a Quote
VAS3-S5-S12 4.5 ~ 5.5 3 12 0.25 -- -- -- -- Request a Quote
VAS3-S5-S15 4.5 ~ 5.5 3 15 0.2 -- -- -- -- Request a Quote
VAS3-S5-D12 4.5 ~ 5.5 3 12/ -12 0.13/ 0.13 -- -- -- -- Request a Quote
VAS3-S5-D15 4.5 ~ 5.5 3 15/ -15 0.1/ 0.1 -- -- -- -- Request a Quote