VCS6-S28 Series
28 Vdc (+/-10%) Input Range, 6 W, Single/Dual Output


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    2 x 2 x 0.4
  • Dimensions LxWxH (mm)
    50.8 x 50.8 x 10.16

Available Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VCS6-S28-S5 25.2 ~ 30.8 5 5 1 -- -- -- -- Request a Quote
VCS6-S28-S12 25.2 ~ 30.8 6 12 0.47 -- -- -- -- Request a Quote
VCS6-S28-S15 25.2 ~ 30.8 6 15 0.4 -- -- -- -- Request a Quote
VCS6-S28-D12 25.2 ~ 30.8 6 12/ -12 0.23/ 0.23 -- -- -- -- Request a Quote
VCS6-S28-D15 25.2 ~ 30.8 6 15/ -15 0.19/ 0.19 -- -- -- -- Request a Quote