VCS6-S48 Series
48 Vdc (+/-10%) Input Range, 6 W, Single/Dual Output
Specifications
-
Package TypeDIP
-
Dimensions LxWxH (in)2 x 2 x 0.4
-
Dimensions LxWxH (mm)50.8 x 50.8 x 10.16
Available Models
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VCS6-S48-S5 | 43.2 ~ 52.8 | 5 | 5 | 1 |
VCS6-S48-S12 | 43.2 ~ 52.8 | 6 | 12 | 0.47 |
VCS6-S48-S15 | 43.2 ~ 52.8 | 6 | 15 | 0.4 |
VCS6-S48-D12 | 43.2 ~ 52.8 | 6 | 12/ -12 | 0.23/ 0.23 |
VCS6-S48-D15 | 43.2 ~ 52.8 | 6 | 15/ -15 | 0.19/ 0.19 |