PQA50-D Series

50 W, 2:1 Input Range, Single Regulated Output, Board Mount, 1500 Vdc Isolation, Dc-Dc Converter

PQA50-D Series

The PQA50-D isolated dc-dc converter series delivers 50 W in a compact, industry standard 2" x 1" package. With a wide -40 to +85 °C temperature range, continuous short circuit protection and six-sided metal shielding, this series provides a rugged solution for a variety of industrial, process control, and telecommunication applications.

Features


  • Up to 50 W continuous power
  • Industry standard 2" x 1" package
  • 2:1 input range
  • Over voltage, over current, and short circuit protections
  • Six-sided shielded case
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range
  • Efficiency up to 93%

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.47
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.8

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQA50-D24-S3-D 18 ~ 36 33 3.3 10 3D Model PCB Footprint -- Sample Request Request a Quote
PQA50-D24-S5-D 18 ~ 36 50 5 10 3D Model PCB Footprint Stock Check PQA50-D24-S5-D Sample Request Request a Quote
PQA50-D24-S15-D 18 ~ 36 50 15 3.333 3D Model PCB Footprint Stock Check PQA50-D24-S15-D -- Request a Quote
PQA50-D24-S12-D 18 ~ 36 50 12 4.167 3D Model PCB Footprint Stock Check PQA50-D24-S12-D -- Request a Quote
PQA50-D24-S24-D 18 ~ 36 50 24 2.08 3D Model PCB Footprint Stock Check PQA50-D24-S24-D Sample Request Request a Quote
PQA50-D48-S3-D 36 ~ 75 33 3.3 10 3D Model PCB Footprint -- Sample Request Request a Quote
PQA50-D48-S5-D 36 ~ 75 50 5 10 3D Model PCB Footprint Stock Check PQA50-D48-S5-D Sample Request Request a Quote
PQA50-D48-S12-D 36 ~ 75 50 12 4.167 3D Model PCB Footprint Stock Check PQA50-D48-S12-D -- Request a Quote
PQA50-D48-S15-D 36 ~ 75 50 15 3.333 3D Model PCB Footprint Stock Check PQA50-D48-S15-D -- Request a Quote
PQA50-D48-S24-D 36 ~ 75 50 24 2.08 3D Model PCB Footprint Stock Check PQA50-D48-S24-D Sample Request Request a Quote