Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PQA50-D24-S3-T | 18 ~ 36 | 33 | 3.3 | 10 | -- |
PQA50-D24-S5-T | 18 ~ 36 | 50 | 5 | 10 | -- |
PQA50-D24-S12-T | 18 ~ 36 | 50 | 12 | 4.167 | -- |
PQA50-D24-S15-T | 18 ~ 36 | 50 | 15 | 3.333 | -- |
PQA50-D24-S24-T | 18 ~ 36 | 50 | 24 | 2.083 | -- |
PQA50-D48-S3-T | 36 ~ 75 | 33 | 3.3 | 10 | CE |
PQA50-D48-S5-T | 36 ~ 75 | 50 | 5 | 10 | CE |
PQA50-D48-S12-T | 36 ~ 75 | 50 | 12 | 4.167 | CE |
PQA50-D48-S15-T | 36 ~ 75 | 50 | 15 | 3.333 | CE |
PQA50-D48-S24-T | 36 ~ 75 | 50 | 24 | 2.083 | CE |