PQZ6-D Series

6 W, 4:1 Input Range, Single/Dual Regulated Output, 24 Pin DIP, 1500 Vdc Isolation, Dc-Dc Converter

PQZ6-D Series
The PQZ6-D series is a high efficiency 6 W dc-dc converter packaged in a compact industry standard 24 pin DIP footprint. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.

Features


  • Up to 6 W isolated output
  • Industry standard 24 pin DIP package
  • 4:1 input range
  • Continuous short circuit, over current protections
  • Six-sided shielded case
  • -40 to +85°C temperature range
  • Low no-load power consumption
  • Efficiency up to 86%

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1.26 x 0.787 x 0.425
  • Dimensions LxWxH (mm)
     
    32 x 20 x 10.8

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQZ6-Q24-S3-D 9 ~ 36 6 3.3 1.5 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q24-S5-D 9 ~ 36 6 5 1.2 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q24-S12-D 9 ~ 36 6 12 0.5 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q24-S15-D 9 ~ 36 6 15 0.4 3D Model PCB Footprint Stock Check PQZ6-Q24-S15-D Sample Request Request a Quote
PQZ6-Q24-D5-D 9 ~ 36 6 5/ -5 0.6/ -0.6 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q24-D12-D 9 ~ 36 6 12/ -12 0.25/ -0.25 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q24-D15-D 9 ~ 36 6 15/ -15 0.2/ -0.2 3D Model PCB Footprint Stock Check PQZ6-Q24-D15-D Sample Request Request a Quote
PQZ6-Q48-S3-D 18 ~ 75 6 3.3 1.5 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q48-S5-D 18 ~ 75 6 5 1.2 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q48-S12-D 18 ~ 75 6 12 0.5 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q48-S15-D 18 ~ 75 6 15 0.4 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q48-D5-D 18 ~ 75 6 5/ -5 0.6/ -0.6 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q48-D12-D 18 ~ 75 6 12/ -12 0.25/ -0.25 3D Model PCB Footprint -- Sample Request Request a Quote
PQZ6-Q48-D15-D 18 ~ 75 6 15/ -15 0.2/ -0.2 3D Model PCB Footprint -- Sample Request Request a Quote