PYB20-DIN Series
PYB20-DIN with Heatsink

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PYB20-Q24-S3-DIN 9 ~ 36 16.5 3.3 5 -- Stock Check PYB20-Q24-S3-DIN
PYB20-Q24-S5-DIN 9 ~ 36 20 5 4 -- Stock Check PYB20-Q24-S5-DIN
PYB20-Q24-S12-DIN 9 ~ 36 20 12 1.67 -- Stock Check PYB20-Q24-S12-DIN
PYB20-Q24-S15-DIN 9 ~ 36 20 15 1.33 -- Stock Check PYB20-Q24-S15-DIN
PYB20-Q24-S24-DIN 9 ~ 36 20 24 0.83 -- Stock Check PYB20-Q24-S24-DIN
PYB20-Q24-D5-DIN 9 ~ 36 20 5/ -5 2/ -2 -- Stock Check PYB20-Q24-D5-DIN
PYB20-Q24-D12-DIN 9 ~ 36 20 12/ -12 0.83/ -0.83 -- Stock Check PYB20-Q24-D12-DIN
PYB20-Q24-D15-DIN 9 ~ 36 20 15/ -15 0.67/ -0.67 -- Stock Check PYB20-Q24-D15-DIN
PYB20-Q48-S3-DIN 18 ~ 75 16.5 3.3 5 CE Stock Check PYB20-Q48-S3-DIN
PYB20-Q48-S5-DIN 18 ~ 75 20 5 4 CE Stock Check PYB20-Q48-S5-DIN
PYB20-Q48-S12-DIN 18 ~ 75 20 12 1.67 CE Stock Check PYB20-Q48-S12-DIN
PYB20-Q48-S15-DIN 18 ~ 75 20 15 1.33 CE Stock Check PYB20-Q48-S15-DIN
PYB20-Q48-S24-DIN 18 ~ 75 20 24 0.83 CE Stock Check PYB20-Q48-S24-DIN
PYB20-Q48-D5-DIN 18 ~ 75 20 5/ -5 2/ -2 CE Stock Check PYB20-Q48-D5-DIN
PYB20-Q48-D12-DIN 18 ~ 75 20 12/ -12 0.83/ -0.83 CE Stock Check PYB20-Q48-D12-DIN
PYB20-Q48-D15-DIN 18 ~ 75 20 15/ -15 0.67/ -0.67 CE Stock Check PYB20-Q48-D15-DIN