VDSD1-DIP Series

1 W, 1:1 Input Range, Dual Independent Unregulated Output, 14 Pin DIP, 1000 Vdc Isolation, Dc-Dc Converter

VDSD1-DIP Series

Specifications


  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.79 x 0.39 x 0.28
  • Dimensions LxWxH (mm)
     
    20.07 x 9.91 x 7.11

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Sample Request RFQ
VDSD1-S5-DI5-DIP 4.5 ~ 5.5 1 5/ 5 0.1/ 0.1 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S5-DI9-DIP 4.5 ~ 5.5 1 9/ 9 0.06/ 0.06 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S5-DI12-DIP 4.5 ~ 5.5 1 12/ 12 0.04/ 0.04 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S5-DI15-DIP 4.5 ~ 5.5 1 15/ 15 0.03/ 0.03 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S12-DI5-DIP 10.8 ~ 13.2 1 5/ 5 0.1/ 0.1 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S12-DI9-DIP 10.8 ~ 13.2 1 9/ 9 0.06/ 0.06 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S12-DI12-DIP 10.8 ~ 13.2 1 12/ 12 0.04/ 0.04 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S12-DI15-DIP 10.8 ~ 13.2 1 15/ 15 0.03/ 0.03 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S15-DI5-DIP 13.5 ~ 16.5 1 5/ 5 0.1/ 0.1 -- 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S15-DI9-DIP 13.5 ~ 16.5 1 9/ 9 0.06/ 0.06 -- 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S15-DI12-DIP 13.5 ~ 16.5 1 12/ 12 0.04/ 0.04 -- 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S15-DI15-DIP 13.5 ~ 16.5 1 15/ 15 0.03/ 0.03 -- 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S24-DI5-DIP 21.6 ~ 26.4 1 5/ 5 0.1/ 0.1 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S24-DI9-DIP 21.6 ~ 26.4 1 9/ 9 0.06/ 0.06 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S24-DI12-DIP 21.6 ~ 26.4 1 12/ 12 0.04/ 0.04 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote
VDSD1-S24-DI15-DIP 21.6 ~ 26.4 1 15/ 15 0.03/ 0.03 UL/cUL 3D Model PCB Footprint Sample Request Request a Quote