Discontinued

VFSD1-DIP Series

1 W, 1:1 Input Range, Single Unregulated Output, 14 Pin DIP, 3000 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.79 x 0.39 x 0.28
  • Dimensions LxWxH (mm)
     
    20.07 x 9.91 x 7.11

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
VFSD1-S3.3-S3.3-DIP 3 ~ 3.6 1 3.3 0.3 --
VFSD1-S3.3-S5-DIP 3 ~ 3.6 1 5 0.2 --
VFSD1-S5-S3.3-DIP 4.5 ~ 5.5 1 3.3 0.3 --
VFSD1-S5-S5-DIP 4.5 ~ 5.5 1 5 0.2 UL/cUL
VFSD1-S5-S9-DIP 4.5 ~ 5.5 1 9 0.11 UL/cUL
VFSD1-S5-S12-DIP 4.5 ~ 5.5 1 12 0.08 UL/cUL
VFSD1-S5-S15-DIP 4.5 ~ 5.5 1 15 0.07 UL/cUL
VFSD1-S5-S24-DIP 4.5 ~ 5.5 1 24 0.04 --
VFSD1-S12-S3.3-DIP 10.8 ~ 13.2 1 3.3 0.3 --
VFSD1-S12-S5-DIP 10.8 ~ 13.2 1 5 0.2 UL/cUL
VFSD1-S12-S9-DIP 10.8 ~ 13.2 1 9 0.11 UL/cUL
VFSD1-S12-S12-DIP 10.8 ~ 13.2 1 12 0.08 UL/cUL
VFSD1-S12-S15-DIP 10.8 ~ 13.2 1 15 0.07 UL/cUL
VFSD1-S12-S24-DIP 10.8 ~ 13.2 1 24 0.04 --
VFSD1-S15-S3.3-DIP 13.5 ~ 16.5 1 3.3 0.3 --
VFSD1-S15-S5-DIP 13.5 ~ 16.5 1 5 0.2 --
VFSD1-S15-S9-DIP 13.5 ~ 16.5 1 9 0.11 --
VFSD1-S15-S12-DIP 13.5 ~ 16.5 1 12 0.08 --
VFSD1-S15-S15-DIP 13.5 ~ 16.5 1 15 0.07 --
VFSD1-S15-S24-DIP 13.5 ~ 16.5 1 24 0.04 --
VFSD1-S24-S3.3-DIP 21.6 ~ 26.4 1 3.3 0.3 --
VFSD1-S24-S5-DIP 21.6 ~ 26.4 1 5 0.2 UL/cUL
VFSD1-S24-S9-DIP 21.6 ~ 26.4 1 9 0.11 UL/cUL
VFSD1-S24-S12-DIP 21.6 ~ 26.4 1 12 0.08 UL/cUL
VFSD1-S24-S15-DIP 21.6 ~ 26.4 1 15 0.07 UL/cUL
VFSD1-S24-S24-DIP 21.6 ~ 26.4 1 24 0.04 --