Discontinued

VIFSD1-DIP Series

1 W, 1:1 Input Range, Single Regulated Output, 14 Pin DIP, 3000 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.77 x 0.25 x 0.39
  • Dimensions LxWxH (mm)
     
    19.56 x 6.35 x 9.91

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VIFSD1-S5-S5-DIP 4.75 ~ 5.25 1 5 0.15
VIFSD1-S5-S9-DIP 4.75 ~ 5.25 1 9 0.11
VIFSD1-S5-S12-DIP 4.75 ~ 5.25 1 12 0.08
VIFSD1-S5-S15-DIP 4.75 ~ 5.25 1 15 0.07
VIFSD1-S12-S5-DIP 11.4 ~ 12.6 1 5 0.15
VIFSD1-S12-S9-DIP 11.4 ~ 12.6 1 9 0.11
VIFSD1-S12-S12-DIP 11.4 ~ 12.6 1 12 0.08
VIFSD1-S12-S15-DIP 11.4 ~ 12.6 1 15 0.07
VIFSD1-S24-S5-DIP 22.8 ~ 25.2 1 5 0.15
VIFSD1-S24-S9-DIP 22.8 ~ 25.2 1 9 0.11
VIFSD1-S24-S12-DIP 22.8 ~ 25.2 1 12 0.08
VIFSD1-S24-S15-DIP 22.8 ~ 25.2 1 15 0.07