VQB125-D48 Series

1/4 Brick Isolated Dc-Dc Converter

Overview

  • 40 ~ 125 W
  • Single regulated output
  • Remote on/off control

Safety & Compliance

Documents

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.3 x 1.45 x 0.36
  • Dimensions LxWxH (mm)
     
    58.42 x 36.83 x 9.14

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VQB125-D48-S1 36 ~ 75 40 1 40 Request a Quote
VQB125-D48-S1R2 36 ~ 75 48 1.2 40 Request a Quote
VQB125-D48-S1R5 36 ~ 75 60 1.5 40 Request a Quote
VQB125-D48-S1R8 36 ~ 75 72 1.8 40 Request a Quote
VQB125-D48-S2R5 36 ~ 75 100 2.5 40 Request a Quote
VQB125-D48-S3R3 36 ~ 75 115.5 3.3 35 Request a Quote
VQB125-D48-S5 36 ~ 75 125 5 25 Request a Quote
VQB125-D48-S9 36 ~ 75 117 9 13 Request a Quote
VQB125-D48-S12 36 ~ 75 120 12 10 Request a Quote