Active

VQE50W Series

1/4 Brick Isolated Dc-Dc Converter

VQE50W Series
VQE50W alternate view

Overview

  • 50 W
  • 4:1 input range
  • Single regulated output
  • Industry standard quarter brick package
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 92%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The VQE50W series is an industry standard quarter brick dc-dc converter housed in a rugged aluminum case. Providing an ultra-wide 4:1 input range and efficiency above 92%, these high power dc-dc converters are ideally suited for high power applications where a widely-fluctuating voltage must be precisely regulated and board space is limited.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2.28 x 1.45 x 0.5
  • Dimensions LxWxH (mm)
     
    57.9 x 36.8 x 12.7
  • Protections
     
    Over Voltage, Short Circuit
  • Safety Approvals
     
    UL/cUL

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
VQE50W-Q24-S3R3 9 ~ 36 33 3.3 10 3D Model PCB Footprint Stock Check VQE50W-Q24-S3R3 Sample Request Request a Quote
VQE50W-Q24-S5 9 ~ 36 50 5 10 3D Model PCB Footprint Stock Check VQE50W-Q24-S5 Sample Request Request a Quote
VQE50W-Q24-S12 9 ~ 36 50 12 4.16 3D Model PCB Footprint Stock Check VQE50W-Q24-S12 Sample Request Request a Quote
VQE50W-Q24-S15 9 ~ 36 50 15 3.33 3D Model PCB Footprint Stock Check VQE50W-Q24-S15 Sample Request Request a Quote
VQE50W-Q24-S24 9 ~ 36 50 24 2.08 3D Model PCB Footprint Stock Check VQE50W-Q24-S24 Sample Request Request a Quote
VQE50W-Q24-S48 9 ~ 36 50 48 1.04 3D Model PCB Footprint Stock Check VQE50W-Q24-S48 Sample Request Request a Quote
VQE50W-Q48-S3R3 18 ~ 75 33 3.3 10 3D Model PCB Footprint Stock Check VQE50W-Q48-S3R3 Sample Request Request a Quote
VQE50W-Q48-S5 18 ~ 75 50 5 10 3D Model PCB Footprint Stock Check VQE50W-Q48-S5 Sample Request Request a Quote
VQE50W-Q48-S12 18 ~ 75 50 12 4.16 3D Model PCB Footprint Stock Check VQE50W-Q48-S12 Sample Request Request a Quote
VQE50W-Q48-S15 18 ~ 75 50 15 3.33 3D Model PCB Footprint Stock Check VQE50W-Q48-S15 Sample Request Request a Quote
VQE50W-Q48-S24 18 ~ 75 50 24 2.08 3D Model PCB Footprint Stock Check VQE50W-Q48-S24 Sample Request Request a Quote
VQE50W-Q48-S48 18 ~ 75 50 48 1.04 3D Model PCB Footprint Stock Check VQE50W-Q48-S48 Sample Request Request a Quote

NEWS AND RESOURCES