VLD25-DIP Series

300~700 mA Output, DIP, Constant Current Led Driver, Dc-Dc Converter

VLD25-DIP Series

The VLD25-DIP series is a step-down constant current dc-dc converter housed in a compact package that has been designed for driving high power LEDs. Providing efficiency levels up to 95% and a wide input range, the series offers two means of LED dimming: PWM digital dimming control and analog dimming control via a trim POT. The VLD25-DIP is ideal for LED applications where precise accuracy and brightness control is needed including signage, transport, consumer electronics, and signaling.

Features


  • Constant current
  • Wide input voltage range
  • PWM digital dimming
  • Analog dimming
  • Short circuit protection
  • Efficiency up to 95%

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    0.898 x 0.402 x 0.535
  • Dimensions LxWxH (mm)
     
    22.8 x 10.2 x 13.6

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
VLD25-300-DIP 5.5 ~ 46 0.3 3D Model PCB Footprint Stock Check VLD25-300-DIP Sample Request Request a Quote
VLD25-350-DIP 5.5 ~ 46 0.35 3D Model PCB Footprint Stock Check VLD25-350-DIP Sample Request Request a Quote
VLD25-500-DIP 5.5 ~ 46 0.5 3D Model PCB Footprint Stock Check VLD25-500-DIP Sample Request Request a Quote
VLD25-600-DIP 5.5 ~ 46 0.6 3D Model PCB Footprint Stock Check VLD25-600-DIP Sample Request Request a Quote
VLD25-700-DIP 5.5 ~ 46 0.7 3D Model PCB Footprint Stock Check VLD25-700-DIP Sample Request Request a Quote