P7805-S Series

500 mA Output Current, 4.75~32 Vdc Input, 3 Pin SIP, Non-Isolated, Dc-Dc Converter

P7805-S Series

The compact P7805-S non-isolated dc-dc converter series has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, this series is footprint compatible with TO-220 package LM78XX and LM79XX model regulators. Unlike linear regulators, the P7805-S dc switching regulator is extremely efficient and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Features


  • 0.5 A current output
  • -40 to +85°C temperature range
  • Pin compatible with LM78XX and LM79XX linear regulators
  • Wide input voltage range
  • Suited for negative output applications
  • Short circuit protection
  • Low ripple and noise
  • Efficiency up to 96%

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Dimensions LxWxH (in)
     
    0.457 x 0.295 x 0.402
  • Dimensions LxWxH (mm)
     
    11.6 x 7.5 x 10.2
  • Isolation (Vdc)
     
    0

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
P7805-Q12-S1R5-S 4.75 ~ 28 0.75 1.5 0.5 3D Model PCB Footprint Stock Check P7805-Q12-S1R5-S Sample Request Request a Quote
P7805-Q12-S1R8-S 4.75 ~ 28 0.9 1.8 0.5 3D Model PCB Footprint Stock Check P7805-Q12-S1R8-S Sample Request Request a Quote
P7805-Q12-S2-S 4.75 ~ 28 1.25 2.5 0.5 3D Model PCB Footprint Stock Check P7805-Q12-S2-S Sample Request Request a Quote
P7805-Q24-S3-S 4.75 ~ 28 1.65 3.3 0.5 3D Model PCB Footprint Stock Check P7805-Q24-S3-S Sample Request Request a Quote
P7805-Q24-S5-S 6.5 ~ 32 2.5 5 0.5 3D Model PCB Footprint Stock Check P7805-Q24-S5-S Sample Request Request a Quote
P7805-Q24-S6-S 8 ~ 32 3.25 6.5 0.5 3D Model PCB Footprint Stock Check P7805-Q24-S6-S Sample Request Request a Quote
P7805-Q24-S9-S 11 ~ 32 4.5 9 0.5 3D Model PCB Footprint Stock Check P7805-Q24-S9-S Sample Request Request a Quote
P7805-Q24-S12-S 15 ~ 32 6 12 0.5 3D Model PCB Footprint Stock Check P7805-Q24-S12-S Sample Request Request a Quote
P7805-Q24-S15-S 18 ~ 32 7.5 15 0.5 3D Model PCB Footprint Stock Check P7805-Q24-S15-S Sample Request Request a Quote