Discontinued

V78-1500R Series

3 Pin SIP Non-Isolated Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

V78-1500R Series
V78-1500R alternate view

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.45 x 0.69 x 0.35
  • Dimensions LxWxH (mm)
     
    17.5 x 11.5 x 9
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
V7802-1500R 4.75 ~ 18 3.75 2.5 1.5 Stock Check V7802-1500R
V7803-1500R 4.75 ~ 18 5 3.3 1.5 Stock Check V7803-1500R
V7805-1500R 6.5 ~ 18 7.5 5 1.5 Stock Check V7805-1500R
V7806-1500R 8 ~ 18 9.75 6.5 1.5 Stock Check V7806-1500R