CUI Saturday, June 10, 2023

20050 SW 112th Ave. Tualatin, Oregon 97062
phone: 800.275.4899 fax: 503.612.2383
www.cui.com


EU RoHS and REACH Declaration


Series: PSK-10D-T Series
Models: PSK-10D-3-T, PSK-10D-5-T, PSK-10D-9-T, PSK-10D-12-T, PSK-10D-15-T, PSK-10D-24-T


2011/65/EU and (EU) 2015/863 (RoHS)

This is to certify that the CUI part numbers listed above are in conformity with Directive 2011/65/EU of the European Parliament and of the Council of June 8th, 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

The CUI part numbers listed above do not contain restricted substances above threshold per the definition in Annex II of Directive 2011/65/EU and secondary legislation (EU) 2015/863 except for exemptions below:

  • Lead (0.1%)
  • Mercury (0.1%)
  • Cadmium (0.01%)
  • Hexavalent chromium (0.1%)
  • Polybrominated biphenyls (PBB) (0.1%)
  • Polybrominated diphenyl ethers (PBDE) (0.1%)
  • Bis(2-ethylhexyl) phthalate (DEHP) (0.1%)
  • Butyl benzyl phthalate (BBP) (0.1%)
  • Dibutyl phthalate (DBP) (0.1%)
  • Diisobutyl phthalate (DIBP) (0.1%)

With RoHS directive exemption(s): 6c, 7a, 7c-I

For more information on exemptions, please visit: https://www.rohsguide.com/rohs-lead-exemptions.htm


1907/2006/EC (REACH)

This is to certify that the CUI part numbers listed above are in compliance with the restrictions described in Annex XVII of regulation 1907/2006/EC of the European Parliament and of the Council of December 18th, 2006, and do not contain listed Annex XVII substances.

With regards to REACH Annex XIV, the CUI part numbers listed above do not use a substance subject to the authorization process to produce, maintain, or repair parts. With regards to REACH Article 33, the CUI part numbers listed above do not contain the 224 Substances of Very High Concern (SVHC) above 0.1% w/w at the article level, except for any substance(s) listed under RoHS exemptions.

Vice President of Operations

Sam Woody
Quality Manager
swoody@cui.com
Tel: 1.800.275.4899