Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
CBM-5015V-130 | 12 V, 40 mA, 51.5 x 51.6 x 15 mm, Dc Centrifugal Blower | |||
CBM-5015V-140 | 12 V, 65 mA, 51.5 x 51.6 x 15 mm, Dc Centrifugal Blower | |||
CBM-5015V-150 | 12 V, 115 mA, 51.5 x 51.6 x 15 mm, Dc Centrifugal Blower | |||
CBM-5015V-160 | 12 V, 196 mA, 51.5 x 51.6 x 15mm, Dc Centrifugal Blower | |||
CBM-5020V-144 | 12 V, 88 mA, 50 x 50 x 20 mm, Dc Centrifugal Blower | |||
CBM-5020V-148 | 12 V, 104 mA, 50 x 50 x 20 mm, Dc Centrifugal Blower | |||
CBM-5020V-152 | 12 V, 124 mA, 50 x 50 x 20 mm, Dc Centrifugal Blower |