Ideal for high pressure output, the CBM-60V series is a family of 60 x 60 mm dc centrifugal blowers featuring airflows up to 5.7 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these centrifugal blowers bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.

Features


  • omniCOOL™ bearing system
  • 60 x 60 mm frame
  • Auto restart protection standard on all models
  • Multiple speed options for different cooling needs

Specifications


  • Bearing Type
     
    omniCOOL™

AVAILABLE MODELS

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CBM-6015V-134 3.9 3400 0.19 28.8 12 46 60 x 60 x 15 3D Model -- Sample Request Request a Quote
CBM-6015V-144 5.1 4400 0.33 36 12 78 60 x 60 x 15 3D Model Stock Check CBM-6015V-144 Sample Request Request a Quote
CBM-6015V-150 5.7 5000 0.44 40.2 12 104 60 x 60 x 15 3D Model Stock Check CBM-6015V-150 Sample Request Request a Quote