Features


  • 75 x 75 mm frame
  • Auto restart protection standard on all models
  • Multiple speed options for different cooling needs

Specifications


  • Bearing Type
     
    Ball

AVAILABLE MODELS

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CBM-7530B-119 7.5 1900 0.15 28 12 80 75.7 x 75.7 x 30 3D Model -- Sample Request Request a Quote
CBM-7530B-124 9.6 2400 0.27 33.9 12 130 75.7 x 75.7 x 30 3D Model -- Sample Request Request a Quote
CBM-7530B-130 12.3 3000 0.48 40.5 12 230 75.7 x 75.7 x 30 3D Model Stock Check CBM-7530B-130 Sample Request Request a Quote
CBM-7530B-134 13.6 3400 0.6 43.5 12 300 75.7 x 75.7 x 30 3D Model Stock Check CBM-7530B-134 Sample Request Request a Quote
CBM-7530B-219 7.5 1900 0.15 28 24 50 75.7 x 75.7 x 30 3D Model -- Sample Request Request a Quote
CBM-7530B-224 9.6 2400 0.27 33.9 24 80 75.7 x 75.7 x 30 3D Model Stock Check CBM-7530B-224 Sample Request Request a Quote
CBM-7530B-230 12.3 3000 0.48 40.5 24 140 75.7 x 75.7 x 30 3D Model -- Sample Request Request a Quote
CBM-7530B-234 13.6 3400 0.6 43.5 24 170 75.7 x 75.7 x 30 3D Model -- Sample Request Request a Quote