Specifications


  • Package Cooled
     
    TO-218
  • Mounting Style
     
    PCB
  • Material
     
    AL6063-T5
  • Material Finish
     
    Black Anodized

AVAILABLE MODELS

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B18254-035H 9.26 13.52 3.09 2.86 8.1 25.4 x 41.6 x 25 3D Model Stock Check HSE-B18254-035H Sample Request Request a Quote
HSE-B18317-035H 7.65 10.96 3.63 2.8 9.8 31.75 x 41.6 x 25 3D Model -- Sample Request Request a Quote
HSE-B18381-035H 6.25 8.34 3.52 2.48 12 38.1 x 41.6 x 25 3D Model -- Sample Request Request a Quote
HSE-B18508-035H 5.86 8.63 2.98 2.21 12.8 50.8 x 41.6 x 25 3D Model -- Sample Request Request a Quote
HSE-B18635-035H 4.49 6.61 2.24 1.22 16.7 63.5 x 41.6 x 25 3D Model -- Sample Request Request a Quote