Specifications


  • Package Cooled
     
    TO-218
  • Mounting Style
     
    PCB
  • Material
     
    AL6063-T5
  • Material Finish
     
    Black Anodized

AVAILABLE MODELS

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B18254-0396H 9.15 11.15 2.29 2.07 8.2 25.4 x 42 x 25 3D Model Stock Check HSE-B18254-0396H Sample Request Request a Quote
HSE-B18318-0396H 8.24 9.93 2.57 1.8 9.1 31.8 x 42 x 25 3D Model -- Sample Request Request a Quote
HSE-B18381-0396H 6.94 8.71 2.29 1.8 10.8 38.1 x 42 x 25 3D Model -- Sample Request Request a Quote
HSE-B18508-0396H 5.86 7.62 2.45 1.79 12.8 50.8 x 42 x 25 3D Model -- Sample Request Request a Quote
HSE-B18635-0396H 5.47 7.36 2.78 1.55 13.7 63.5 x 42 x 25 3D Model -- Sample Request Request a Quote