Specifications


  • Package Cooled
     
    TO-220
  • Mounting Style
     
    PCB
  • Material
     
    AL6063-T5
  • Material Finish
     
    Black Anodized

AVAILABLE MODELS

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B20250-040H-01 13.64 18.58 4.44 3.3 5.5 25 x 34.5 x 12.5 3D Model Stock Check HSE-B20250-040H-01 Sample Request Request a Quote
HSE-B20380-040H-01 10.27 13.31 5.77 3.68 7.3 38 x 34.5 x 12.5 3D Model -- Sample Request Request a Quote
HSE-B20500-040H-01 8.43 11.67 2.85 1.91 8.9 50 x 34.5 x 12.5 3D Model -- Sample Request Request a Quote
HSE-B20630-040H-01 8.24 11.01 4.46 2.97 9.1 63 x 34.5 x 12.5 3D Model -- Sample Request Request a Quote