HSE-BX-01 Series
Extruded Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL6063-T5
  • Material Finish
    Black Anodized

Available Models

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B1711-032 20.27 22.39 6.84 5.05 3.7 25 x 16 x 11 3D Model -- -- Sample Request Request a Quote
HSE-B1711-057 24.19 24.3 7.07 5.79 3.1 25 x 16 x 11 3D Model -- -- Sample Request Request a Quote
HSE-B2111-038 19.75 20.99 6.12 5.18 3.8 25 x 16 x 11 3D Model Stock Check HSE-B2111-038 -- Sample Request Request a Quote