Specifications


  • Package Cooled
     
    TO-220
  • Mounting Style
     
    PCB
  • Material
     
    AL6063-T5
  • Material Finish
     
    Black Anodized

AVAILABLE MODELS

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B20254-035H 12.93 14.4 3.28 2.49 5.8 25.4 x 34.92 x 12.7 3D Model Stock Check HSE-B20254-035H Sample Request Request a Quote
HSE-B20381-035H 11.54 13.64 3.66 2.76 6.5 38.1 x 34.92 x 12.7 3D Model -- Sample Request Request a Quote
HSE-B20508-035H 9.62 12.98 5.17 3.28 7.8 50.8 x 34.92 x 12.7 3D Model -- Sample Request Request a Quote
HSE-B20508-035H-W 9.62 12.98 5.17 3.28 7.8 50.8 x 35 x 12.7 3D Model -- Sample Request Request a Quote
HSE-B20635-035H 8.15 10.92 4.35 2.86 9.2 63.5 x 34.92 x 12.7 3D Model -- Sample Request Request a Quote
HSE-B20635-035H-W 8.15 10.92 4.35 2.86 9.2 63.5 x 35 x 12.7 3D Model -- Sample Request Request a Quote