HSE-BX-035H-01 Series
Extruded Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL6063-T5
  • Material Finish
    Black Anodized

Available Models

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B20254-035H-01 14.42 14.35 4.42 3.4 5.2 25.4 x 35 x 12.7 3D Model Stock Check HSE-B20254-035H-01 Sample Request Request a Quote
HSE-B20381-035H-01 10.71 10.51 2.67 2.43 7 38.1 x 35 x 12.7 3D Model -- Sample Request Request a Quote