Specifications


  • Package Cooled
     
    TO-218
  • Mounting Style
     
    PCB
  • Material
     
    AL6063-T5
  • Material Finish
     
    Black Anodized

AVAILABLE MODELS

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B18254-035H-00 7.5 8.51 4.03 2.09 10 25.4 x 41.6 x 25 3D Model Stock Check HSE-B18254-035H-00 Sample Request Request a Quote
HSE-B18317-035H-01 7.5 10.49 4.33 2.5 10 31.75 x 41.6 x 25 3D Model -- Sample Request Request a Quote
HSE-B18381-035H-02 6.25 9.81 3.79 2.6 12 38.1 x 41.6 x 25 3D Model -- Sample Request Request a Quote
HSE-B18508-035H-03 5.77 8.94 3.44 2.09 13 50.8 x 41.6 x 25 3D Model -- Sample Request Request a Quote
HSE-B18635-035H-04 4.97 7.9 2.38 1.66 15.1 63.5 x 41.6 x 25 3D Model -- Sample Request Request a Quote